Caterpillar 312EL

Caterpillar 312EL

Price
119,500 USD
Year
2015
Working hours
1745 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01341
Unit NumberNM71454
Catalog NumberCU2149885
Manufacturing Year2015
Hours1745 h
CountryUnited States
LocationThe Dalles, OR
Pricing
Price Excluding Tax$119,500
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER, HYDRAULIC PIN GRABBER
CTRL, CAT PIN GRABBER COUPLER
EIN# FT8X94
FRAME, BASE, LONG U/C
GRADE CONTROL, DEPTH AND SLOPE
GUARD HD BOTTOM PKG
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HIGH AMBIENT PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, RH BOOM
LIGHTING, CAB (HALOGEN)
AIR CLEANER, HI EFFICIENCY CGC
BUMPER, SIDE STEEL
CAB DUAL EXIT PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 4,850LBS
LINES, CONNECTOR
LINES-QC PKG (R-BM/9'10" STK)
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
R-BOOM, 9'10" STICK HD CGC PKG
R-CYLINDER CGC PKG
REGIONAL PKG REGULATED, NACD
ROLL ON-ROLL OFF W/O BKT QC A
S/N: WAD02227
SEAT, H-BACK, SUSPENSION
SENSOR MOUNT, CGC/SC
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
THUMB GROUP (PG) S/N: PMZ04785
TOOL CTRL STP PKG
TRACK, 28" TG W/STEP (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone