Caterpillar 312EL

Caterpillar 312EL

Price
90,523 USD
Year
2014
Working hours
1080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00907
Unit Number0MJD00907
Catalog NumberCU2485683
Manufacturing Year2014
Hours1080 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$ 90,523
Tax-
Price Including Tax-
Features
Additional Information*312EL HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*AUXILIARY READY STP PKG
*CAB STD PKG
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*CONTROL, CENTER-LOCK COUPLER
*COUNTERWEIGHT, 4,850LBS
*FRAME, BASE, LONG U/C
*GUARD HD BOTTOM PKG
*HANDRAIL
*HIGH AMBIENT PKG
*LIGHT, R BOOM
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM, 9'10" STICK HD PKG
*R-CYLINDER PKG
*RAIN PROTECTOR, CAB FRONT
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, SUSPENSION
*TANK, FUEL
*TRACK, 28" TG W/STEP (GLT)
*VALVE, HYDRAULIC TCS
*WASHER, WINDSHIELD UPPER/LOWER
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone