Caterpillar 312EL

Caterpillar 312EL

Price
111,387 USD
Year
2015
Working hours
966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01443
Unit Number0MJD01443
Catalog NumberCU2515733
Manufacturing Year2015
Hours966 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$111,387
Tax-
Price Including Tax-
Features
Additional InformationCAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 4,850LBS
FRAME, BASE, LONG U/C
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HIGH AMBIENT PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, RH BOOM
PANEL, STD START SWITCH
R-BOOM, 9'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REGULATED, NACD
ROLL ON-ROLL OFF W/BKT QC SHEX
SEAT, H-BACK, SUSPENSION
SIDE CUTTER, GENERAL PURPOSE
STORAGE PROTECTION (EXPORT)
SWIVEL, STANDARD
TANK, FUEL
TIP, LONG
TRACK, 30" TG W/STEP (GLT)
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL W/LOWER WIPER
BUCKET-GD, 36" 0.69 YD3
BUMPER, SIDE STEEL
CAB STD PKG
AIR CLEANER, HIGH EFFICIENCY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone