Caterpillar 305.5E2 TB

Caterpillar 305.5E2 TB

Price
80,500 USD
Year
2017
Working hours
535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2 TB
CategoryCrawler Excavators
Serial NumberCR503852
Unit Number450904
Catalog NumberCU4451311
Manufacturing Year2017
Hours535 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$ 80,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
ENGINEENGINE
Additional InformationBUCKET-HD, 24", 4.6 FT3, 5T
394 GD 4/30/19
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 78", ANGLE, BOLT-ON
CAB W/ AIR CONDITIONER
CAMERA, REAR VIEW
CONTROL, PATTERN CHANGER
COUNTERWEIGHT,EXTRA
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
ENGINE TIER 4, HIGH AMBIENT
HEATER, WATER JACKET
KIT, HYDRAULIC QC LINES,5TON
LIGHTS, LED
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINES,AUXILIARY,LONG STICK
LINKAGE BUCKET W/LIFTING EYE
MIRROR, CAB, RIGHT
PRODUCT LINK, CELLULAR PL240
SEAT, FABRIC, HIGH BACK W/
STICK LONG, HEAVY DUTY
STICK PKG LONG W/O 2ND AUX
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal use
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • Cat
  • 36 in
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 2Rubber tracks in good condition
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Photos
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone