Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
36,098 USD
Year
2015
Working hours
1412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJL02703
Unit Number22039801
Catalog NumberCU4299684
Manufacturing Year2015
Hours1412 h
CountryFrance
LocationMoissy Cramayel, 77
Pricing
Price Excluding Tax$36,098
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
Additional InformationAM FM CD RADIO
AUXILIARY HYDRAULICS
BEACON
BOOM CHECK VALVE
BOOM, 1 PIECE
CARBODY, STANDARD
CE PLATE
COUPLER, QUICK
LIGHTING
ROCK DRILL ARRANGEMENT
RUBBER TRACK
STICK CHECK VALVE
Conditions
Good
Fair
Poor
  • attachments / work tools
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
attachments / work tools
  • Yes
  • CATERPILLAR BRH45
bucket
  • Yes
  • Godet 300mm et Godet 450mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEChaînes neuves
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone