Caterpillar 316FL TC

Caterpillar 316FL TC

Price
161,805 USD
Year
2017
Working hours
1003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL TC
CategoryCrawler Excavators
Serial NumberYDL10023
Unit NumberHLK029798
Catalog NumberCU4612025
Manufacturing Year2017
Hours1003 h
CountryUnited States
LocationCorpus Christi, TX
Pricing
Price Excluding Tax$ 161,805
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information9'6" HD STICK
24" TRACK
TOOL MODULATION PEDAL
TOOL CONTROL
COMBINED CIRCUIT
PIN GRABBER LINES AND CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information9'6" HD STICK
24" TRACK
TOOL MODULATION PEDAL
TOOL CONTROL
COMBINED CIRCUIT
PIN GRABBER LINES AND CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone