2019 CAT 349FL For Sale - 289,000 USD | Cat Used
Quick Search

CAT 349FL

CAT 349FL

CAT Certified
Year
2019
Working hours
4,107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 349FL
Ziegler CAT
CategoryCrawler Excavators
Serial NumberBZ220519
Unit NumberI7583
Catalog Number10127486
Year2019
Hours4,107 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax289,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

GPS INSTALLED, AVAILABLE WITH PURCHASE OF MACHINE FOR ADDITIONAL $55,500

Recent service work:
PM4 performed at 4106 hours
Recond stick cyl. at 3462 hours
PM3 at 2216 hours

349F L HEX AM-N BCF4
ARRANGEMENT, CTWT REMOVAL ANSI
BOOM PKG, REACH BLCV/SLCV
CCU included 1yr/1000 PT and HYD with 2yr CVA
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLANT, COLD WEATHER
Customer Value Agreement (CVA) 2 year / 24 Month CVA
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE S/N T4F13318
EW 3D (TECH NOT PRICED)
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
JOYSTICK STD STP B/SLCV PKG
LANE 3 ORDER
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Remaining Factory Warranty USED EQUIPMENT PROTECTION 24/1500 POWERTRAIN + HYDRAULIC THRU 4-24-26 OR 5570 HOURS
STICK, REACH 12'10" TB
STORAGE PROTECTION (DOMESTIC)
TRACK, 35" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 Month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dents
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • Yes
  • Yes
  • 98%
  • 98%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • T4F13318
  • 4106
  • NORMAL
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • 4106
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 228"
  • Good
  • Good
  • Good
stick
300
  • 158"
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number482-1222
Notes - UNDERCARRIAGETHE U/C IS IN GOOD FUNCTIONAL CONDITION.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front176.5MM176.5MM2626
Carrier Rollers Rear178MM177.5MM1418
Idlers Front22MM22MM2828
Links126.5MM126.5MM2525
Pins & Bushings (External)71.5MM71.5MM4444
Pins & Bushings (Internal)865.5MM865.5MM44
Segments5050
Track Roller 9AVE 197MM197MM1414
general condition
300
  • Yes
  • Yes
  • Yes
  • GoodMinor dents
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering