Quick Search

CAT 349E

CAT 349E

Year
2011
Working hours
10,502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 349E
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberKCN00215
Unit NumberKCN215
Catalog Number10108503
Year2011
Hours10,502 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax98,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR CLEANER, STANDARD
BUCKET-HD, 72" 3.52 YD3 (TB)
CAB DUAL EXIT PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842 LB
CTRL & LINES,CTR-LOCK COUPLER
GUARD BOTTOM PKG-VG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING, CENTER
HANDRAIL & COVER
HYD VLV, HL PKG
IDLER, STD
JOYSTICK STANDARD STP PKG
LINES-QC PKG(R-BOOM/12'10"STK)
Online Owner's Manual
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REG. NACD (PL321)
SEAT,H-BACK,HEATER,S/AIR,COOL
TRACK, 36" TG PPR2 (VG)
WASHER, WINDSHIELD UPPER/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering