Quick Search

CAT 320

CAT 320

CAT Certified
Year
2020
Working hours
3,261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Moissy Cramayel, 77
+33 149228299
Show phone number
Basic information
BrandCAT 320
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberHEX20496
Unit Number22047707
Catalog Number10126758
Year2020
Hours3,261 h
CountryFrance
LocationMOISSY CRAMAYEL, France
Pricing
Price Excluding Tax153,049 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Stick - MediumStick - Medium
Coupler - QuickCoupler - Quick
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
MirrorsMirrors
BeaconBeacon
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Connectivity Source - Product LinkConnectivity Source - Product Link
E-FenceE-Fence
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
stick
  • Coupleur CW40S hydraulique
  • 2.90M
bucket
  • Godet 1300mm 1.3m³
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1Largeur machine 2.98m
Track Shoes Width / Type600TG
comments, misc. repairs, general remarks
  • fr-16
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering