2018 CAT 320-07 For Sale - 148,500 USD | Cat Used
Quick Search

CAT 320-07

CAT 320-07

Year
2018
Working hours
2,363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INC.
Urbana, IA
+1 319 531 0379
Show phone number
Basic information
BrandCAT 320-07
Altorfer Inc.
CategoryCrawler Excavators
Serial NumberHEX01937
Unit NumberUS00901
Catalog Number10109736
Year2018
Hours2,363 h
CountryUnited States
LocationUrbana, United States
Pricing
Price Excluding Tax148,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guidance SystemGuidance System
Grading System - 2DGrading System - 2D
Connectivity Source - Product LinkConnectivity Source - Product Link
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Coupler Type - HydraulicCoupler Type - Hydraulic
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Stick - MediumStick - Medium
Payload Measurement SystemPayload Measurement System
Additional informationPictures as of 3-28-25 with 2,263 hours

Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1330
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRH rear side service door dented, has been repaired.
  • Good
  • Good
  • Good
  • Good
  • FairMinor denting in DEF compartment door and cover.
  • FairMinor denting in lower front cab skirt
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Good
  • Good
  • Good
  • GoodWarning lights and alarm working properly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCounting correctly.
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC.
  • Normal
  • None, normal.
  • GoodPerformed after-treatment regeneration system test successfully.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • GoodNo leaks.
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • GoodCharging correctly, 27.5 volts.
  • Good
  • Good
  • Good
hydraulics
1300
  • Yes
  • Yes
  • Oil level is correct, oil looks clean.
  • Good
  • Good
  • Good
  • Good
  • GoodNo evidence of leaks.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo evidence of leaks, hi/low speeds working properly.
boom & stick
300
  • No
  • No
  • GoodNo looseness.
  • GoodNo looseness.
  • GoodNo looseness.
boom
100
  • 18 8"
  • Good
stick
100
  • 9 6"
  • Good
bucket
100
  • Yes
  • GoodNo looseness.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersGC, minimal wear.
IdlersConventional idlers, minimal wear.
LinksCAT GLT links, GC.
SegmentsGC, minimal wear.
Track AdjusterAdjusted correctly.
Track RollersSingle flange rollers, GC.
Track Shoes23.5” triple grouser, GC.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1194
Carrier Rollers Rear1194
Drive Sprockets20510
Front Idler19.514
Links30.29
Pins & Bushings (External)10.913
Pins & Bushings (Internal)7612
Track Roller 142.74
Track Roller 242.90
Track Roller 342.74
Track Roller 4Guard
Track Roller 542.90
Track Roller 642.74
Track Roller 742.74
Track Shoes33.813
final drives
300
  • Yes
  • GoodOil level is correct, oil looks clean.
  • GoodOil level is correct, oil looks clean.
  • Good
comments, misc. repairs, general remarks
  • Inspected 3-28-25 at 2,263 hours.
general condition
200
  • Yes
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering