Quick Search

CAT 308-07

CAT 308-07

CAT Certified
Year
2021
Working hours
125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 308-07
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberGG804592
Unit NumberE197117
Catalog Number10135851
Year2021
Hours125 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax146,118 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - Tier4Emissions Level - EPA - Tier4
Emissions Level - Japan - 2014 RegulationEmissions Level - Japan - 2014 Regulation
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Stick - LongStick - Long
Radio - BluetoothRadio - Bluetooth
Rubber TrackRubber Track
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Car BodyCar Body
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoom has scratches
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good08/21
  • Good
  • Good
gauges, operator station, console
2200
  • 51%
  • YesAlso has a QR code
  • YesAlso has a QR code
  • GoodAmbient temp. at 110.8F VENT temp. at 49.5F
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAmbient at 112.1F and vent temp. at 132.4F
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension.
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NoMachine at 127 hours
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 134”
  • Good
  • Good
  • Good
stick
300
  • 93”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • 26”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
600
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonGood
Carrier RollersGood
IdlersGood
SegmentsGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering