Quick Search

CAT 308-07CR

CAT 308-07CR

Year
2021
Working hours
2,644 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Bronx, NY
+1 845 437 4060
Show phone number
Basic information
BrandCAT 308-07CR
H.O. Penn Machinery Company
CategoryCrawler Excavators
Serial NumberGG803351
Unit NumberUX3186
Catalog Number10130138
Year2021
Hours2,644 h
CountryUnited States
LocationBronx, United States
Pricing
Price Excluding Tax93,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Boom - 1 PieceBoom - 1 Piece
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Additional informationUX3186 Note
2021 Caterpillar 308-07A Serial Number: GG803351 Hours: 2643
There are No Fault Codes, Machine Starts and Runs, all in working condition: Lights, Gauges, Beacon, Horn, Back-up Alarm. Heater & A/C, AM FM Radio, Parking Brake Operational, Operator Manual, EROPS, Coolant level ... 75%, Glass Condition OK, Long Stick Length, No Hydraulic leaks, 1 Piece Boom, 36 inch CAT Bucket with thumb, Hydraulic Coupler, Thumb, Blade, 18 TG Steel shoe with bolt-on rubber pads, Long Undercarriage, Undercarriage Good.
Percent Remaining Links: 75%
Percent Remaining P & B: 75%
Percent Remaining Shoes: 75%
Percent Remaining Idlers: 75%
Percent Remaining Sprockets: 75%
Percent Remaining Rollers: 75%
Percent Remaining Carrier: 75%

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering