Quick Search

CAT 305.5E2

CAT 305.5E2

CAT Certified
Year
2019
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Enid, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 305.5E2
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberCR506757
Unit NumberC93436
Catalog Number10123040
Year2019
Hours150 h
CountryUnited States
LocationEnid, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BEACON SOCKET
BLADE, 78", ANGLE, BOLT-ON
CAMERA, REAR VIEW
COUNTERWEIGHT,STANDARD
COUPLER, PG, MAN.D.LOCK, 5-6T
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
HOOD, REAR, SOLID
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHood door has some dents and is hard to open
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
701
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBottom seat cushion is torn
  • Good
engine
700
  • No
  • No
  • No
  • No
  • Normal
  • Lite
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • No
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
120
  • Good
  • FairShowing slack more than normal
  • FairShowing slack more than normal
stick
020
  • FairShowing slack more than normal
  • FairShowing slack more than normal
bucket
320
  • Yes
  • Cat
  • n/a
  • 18"
  • Good
  • FairShowing slack more than normal
  • FairShowing slack more than normal
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEmachine has rubber tracks. LT 22 MM & RT 22 MM
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings (Internal)55
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering