2023 CAT 304 For Sale - 80,000 USD | Cat Used
Quick Search

CAT 304

CAT 304

Year
2023
Working hours
198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 304
WYOMING MACHINERY
CategoryCrawler Excavators
Serial NumberAN402036
Unit NumberAN42036
Catalog Number10066053
Year2023
Hours198 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*304 07A MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, ANGLE, BOCE
*BOOM, SWING
*CAB, WITH HEAT AND A/C
*CAMERA, REAR VIEW
*CAT KEY, WITH PASSCODE OPTION
*CONTROL, QC, 3 LINE
*COUNTERWEIGHT, EXTRA, 500LBS
*ELECTRICAL ARR, C1.7 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM GP-QR
*FILM, INC. CANADA
*HYDRAULIC AR
*HYDRAULIC OIL
*HYDRAULIC OIL, STD
*INSTRUCTIONS, ANSI
*INTEGRATED RADIO
*LIGHTS, LED
*LIGHTS, LED, REAR
*LINES, BOOM
*LINES, QC, LNG STK, 3 LINE
*LINES, STICK
*LINKAGE BUCKET W/LIFTING EYE
*MIRROR, CAB, RIGHT
*MONITOR NEXT GEN, CAMERA READY
*PRODUCT LINK, CELLULAR PL243
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, 1- AUX, ANGLE BLD
*TRACK, 14", RUBBER BELT
*UNDERCARRIAGE AR
*WATER JACKET HEATER, 120V
BUCKET-HD, 24", 4.2 FT3, 3T
COUPLER,PG,HYD,3T
LANE 2 ORDER
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PINS, BUCKET, 40MM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB,HYD + COUPLER,PG,HYD,3T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering