Quick Search

Caterpillar D8TA

Caterpillar D8TA

Year
2018
Working hours
4,130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar D8TA
CategoryCrawler dozers
Serial NumberFMC01889
Unit NumberRGN0214
Catalog Number4447849
Year2018
Hours4,130 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax595,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
D8T 2018
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, BASIC
MANUAL, ENGLISH
OIL DRAIN, STANDARD
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
RADIATOR, 6.35 FPI, DEBRIS
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION
TRACK, 24" ES, HD XL
UNDERCARRIAGE, HD XL SUSPENDED
VISIBILITY AR, SINGLE CAMERA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.480.485959
Carrier Rollers9.638.5461
Frame Extension3.73.7
Idlers Front0.990.994242
Idlers Rear0.980.994042
Links5.615.5900
Shoe Width2424
Track Roller 12.142.073441
Track Roller 22.122.163632
Track Roller 32.052.13832
Track Roller 42.032.074136
Track Roller 52.022.054238
Track Roller 62.082.073536
Track Roller 72.262.122236
Track Roller 82.042.054443
Track Shoes3.63.572224
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering