2019 CAT D6T For Sale - 285,500 USD | Cat Used
Quick Search

CAT D6T

CAT D6T

Year
2019
Working hours
5,151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D6T
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberHYT00415
Unit NumberHYT415
Catalog Number4894295
Year2019
Hours5,151 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax285,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information6 RIPPER, MULTI-SHANK
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB, SINGLE PANE
CONTROL, BASIC, VPAT
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FINAL DRIVE, XL VPAT
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, VPAT
HYDRAULICS, RIPPER, VPAT
LIGHTS, 6, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SEAT, AIR SUSPENSION
TOOTH, STRAIGHT
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY ARR, SINGLE CAMERA
VPAT XL DOZER PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering