Quick Search

CAT D6N LGP

CAT D6N LGP

Year
2015
Working hours
3,371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT D6N LGP
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberPBA02243
Unit NumberM434820
Catalog Number2157532
Year2015
Hours3,371 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax292,580 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationAIR CLEANER, STANDARD
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKG
C6.6 ENGINE
CAB (STD)
CATERPILLAR PRODUCT LINK 321
CONTROL, DUAL, CAB
COVER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
DUAL CONTROL PACKAGE
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
GRID, RADIATOR CORE PROTECTOR
GRILL, FRONT LOUVERED, STD
GUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STANDARD
GUARD, FRONT LINES, XL, LGP
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
MAINTENANCE PACKAGE
NO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPD
Online Owner's Manual
PRICE UPDATE 3/29/22 VIA FIXASKP
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED
STANDARD PACKAGE, LGP
TANK, FUEL, FAST FILL READY
TRACK, 24" ES (46 SEC) HD
UNDERCARRIAGE, HEAVY DUTY, LGP
VANGUARD SIDEBOOM C/W 18
VANGUARD SIDEBOOM REMOVED AUG'21
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering