Quick Search

Caterpillar D 11 R

Caterpillar D 11 R

Year
2006
Working hours
34,721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Throop, PA
+1 866 532 9023
Show phone number
Basic information
BrandCaterpillar D 11 R
CategoryCrawler dozers
Serial Number7PZ01451
Unit NumberUC20443
Catalog Number4883530
Year2006
Hours34,721 h
CountryUnited States
LocationThroop, United States
Pricing
Price Excluding Tax309,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, UBLADE, U
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional informationAIR SUSPENSION SEAT
PRE LUBE SYSTEM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • YesCab needs cleaned
  • No
  • Good
  • Good
  • Good
  • Good
  • FairLeft side top and right side bottom latches misaligned
  • Good
  • Good
  • Good
  • FairSome play in pin and bushings. Nose moves about 1/2 on top
  • Good
  • Good
  • Good
  • FairOne is dented
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
203
  • Yes
  • No
  • No
  • PoorNot working
  • PoorNot working
  • Good
  • Good
  • PoorOut of date
gauges, operator station, console
943
  • No
  • No
  • No
  • Rubber mat is out of cab.
  • Too cold to test
  • Good
  • Good
  • GoodSeveral warnings
  • Fair
  • Good
  • FairDoor glass is gouged from wipers
  • FairLoose
  • FairLow blower fan air
  • PoorNot working
  • Good
  • Good
  • PoorStereo is not working
  • Good
  • GoodAir
  • Good
  • PoorNot working
engine
440
  • YesEngine has some blow by
  • Coolant is too low to tell
  • No
  • NoLow coolant
  • No
  • No
  • Yes
  • No
  • Engine lacks power!
  • Ok
  • White smoke at cold start up
  • Good
  • Good
  • FairBoth stacks are dented
  • FairInjectors need checked
  • Good
  • Good
  • FairLow power
  • FairTurbo tube is wet
emissions
  • N/A
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Low coolant
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • No
  • Yes
  • Yes
  • Good
  • GoodCustomer just installed new batteries
  • Good
  • Good
  • Good
  • PoorNo lights
transmission
1120
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Service brakes held full throttle 3rd gear
  • Good
  • Good
hydraulics
028
  • No
  • Hydraulic system needs some attention
  • PoorLoose
  • FairFew damp O rings
  • PoorLow oil
  • PoorValves are sticking and leaking oil thru. Also can not roll blade or stand blade up to cut. Trigger is activating right tilt. This valve body needs lots of attention!
  • PoorBoth damp. Both loose
  • PoorPlay in saddles and mounts
  • Poor
  • PoorSlow. Plus low oil
  • FairSight glass is painted over. Low hydraulic oil
  • PoorLeft leaking. Both loose
blade
223
  • Stabilizer guards dented
  • Good
  • FairCenters 50%. Corners 45%. Sides 160%. 20 foot 10 inch U Blade
  • FairWear bars instead of liner. Moldboard has some wear.
  • PoorPlay. Both top tilt pins missing keepers
  • PoorLoose. 4 way blocks also loose
  • Good
  • PoorShimmed out
ripper / grapple / winch
222
  • Good
  • Good
  • FairSome play
  • PoorBoth leaking. Both have play
  • FairSome play
  • PoorHomemade shank
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterBoth looked ok.
Equalizer BarJust slight center pin play in bar
Link / Brand / Part NumberCat. 6T 8049
Notes - UNDERCARRIAGE 1Both front major bogeys are just double bolt pattern for idler. Most are three bolts. See pics
Pivot ShaftRight side pivot shaft seal is leaking. Right side tank is empty. Left side looks ok
SegmentsNew
Track Shoes Width / TypeSingle grousers
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front21 mm26 mm848
Idlers Rear23 mm23 mm2424
LinksNew00
Pins & Bushings (External)00
Track Roller 1All singles27 mm3232
Track Roller 2All doubles32 mm4848
Track Shoe Grouser HeightNew00
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Oil running down right frame from under cab. Not sure what’s going on with that.
  • Hydraulic concerns!
  • Engine lacks some power
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering