2012 Case 850L For Sale - 57,000 USD | Cat Used
Quick Search

Case 850L

Case 850L

Year
2012
Working hours
5,066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Longview, TX
+1 7262167607
Show phone number
Basic information
BrandCASE 850L
HOLT CAT
CategoryCrawler dozers
Serial NumberNCDC80002
Unit NumberCES002782
Catalog Number10171337
Year2012
Hours5,066 h
CountryUnited States
LocationLongview, United States
Pricing
Price Excluding Tax57,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
BLADE, DUAL TILTBLADE, DUAL TILT
SWEEPSSWEEPS
Additional informationAIR SUSPENSION SEAT
BLADE SHAKE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodFaded and scratched.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded and scratched.
  • Good
  • GoodMinor dents.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront window is broken. Mirror glass is missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • No smoke
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • Good
  • FairMachine had to be jump start but did start back up.
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • All
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dents
  • Good
blade
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE25%
Cannon / Track AdjusterGood
Link / Brand / Part NumberDCF 4-0147
Notes - UNDERCARRIAGETracks have dry joints.
SegmentsLess than 50%
Track Shoes Width / Type22”
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Stop engine light is flashing on dash and water in fuel light is on.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering