Caterpillar PL61

Caterpillar PL61

Price
368,837 USD
Year
2015
Working hours
863 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar PL61
Categorypipelayers
Serial NumberWGS00711
Unit NumberM439197
Catalog NumberCU2536310
Manufacturing Year2015
Hours863 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 368,837
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information**DO NOT EXCLUDE-SPCL FREIGHT**
0P0720
BOOM, 216"
C6.6 ENGINE
CANOPY, ROPS HEATED
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA FLEX
FAN, DEMAND, REVERSING
FRAME, STANDARD
GRILL, RADIATOR, HEAVY DUTY
GUARD, CRANKCASE, STANDARD
GUARD, TRACK GUIDING, CTR
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
TRACK, 22" ES XL HD
WARNING DECALS, ANSI, FOR NACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone