Caterpillar 12M2

Caterpillar 12M2

Price
173,500 USD
Year
2014
Working hours
5410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M2
Categorymotor graders
Serial NumberR9S00253
Unit Number19G00245
Catalog NumberCU4451289
Manufacturing Year2014
Hours5410 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$ 173,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
COOLANT, -51C (-60F)
DOMESTIC TRUCK
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
SNOW ARRANGEMENT
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 BS VKT 1* MP
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • NoCleaned and work ready
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairStandard lower end wear
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Nice clean cab with: heated mirrors- cold start- stereo- air ride seat- auto shift.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Work ready
  • normal
  • normal
  • GoodRecent major service by Dealer shop to include new water pump and front cover.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • GoodShifts well in all ranges
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • GF store 7-2019
drivechain / tandems
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good3 shanks and 9 scarifiers 7-2019
tires
  • New- 100%
  • Set of six new 17.R 25s
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center20
Left Front16
Left Rear20
Right Center20
Right Front18
Right Rear20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone