Atlas Copco GA90A-125-60

Atlas Copco GA90A-125-60

Price
1,329 USD
Year
2007
Working hours
948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAtlas Copco GA90A-125-60
CategoryCompressed Air
Serial NumberAPI602518
Unit Number49032
Catalog NumberCU4432159
Manufacturing Year2007
Hours948 h
CountryCanada
LocationStoney Creek, ON
Pricing
Price Excluding Tax$ 1,329
Tax-
Price Including Tax-
Features
Additional InformationUnit is working and was just serviced and repaired by the local Atlas Copco service centre. Unit is ready for work. It requires 3 phase 575V 60Hz for operation. 125hp electric motor with 534CFM capability.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Kent Folkerson
Canada
Telephone:+1 519 501 6987
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone