2009 JLG 860SJ JLG For Sale - 56,580 USD | Cat Used
Quick Search

JLG 860SJ JLG

JLG 860SJ JLG

Year
2009
Working hours
2,103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandJLG 860SJ JLG
Boyd Cat Company
CategoryArticulated boom lifts
Serial Number0300137685
Unit NumberEQ00133581
Catalog Number10181033
Year2009
Hours2,103 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax56,580 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDimensions (Stowed): 10' H x 40' L x 8'2" W
Engine: Deutz Diesel TD2.9L4 67HP Tier 4 Final
Fuel Tank Capacity: 31 Gal - Hydraulic: 48 Gal
JLG Reconditioned
JLG 860SJ Diesel 4WD Jib
JLG Model 860SJ Pkg 4 Straight Boom w/Jib Diesel
Machine Weight: 36,230 lbs
Opt: Cold Weather Start Kit
Opt: Flashing Amber Beacon
Opt: Foam Filled Tires 15 - 625
Platform Height: 86 ft - Horizontal Outreach: 75' - Platform Size 36" x 96"
Platform Weight Capacity: 500 lbs Unrestricted - 750 lbs Restricted Work Area
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering