Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
backhoe loader
John Deere
Quick Search
Contact dealer
John Deere 410K
2013
3641 Hours
FABICK CAT
Brand
John Deere 410K
Category
backhoe loader
Serial Number
VDE251671
Unit Number
251671
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere 410K
Home
Construction
backhoe loader
John Deere
John Deere 410K
Year
2013
Working hours
3,641 h
Print
Add to favorites
‹
›
×
Videos of John Deere 410K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
49,900
FABICK CAT
Salem, IL
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere 410K
Fabick CAT
Category
backhoe loader
Serial Number
VDE251671
Unit Number
251671
Catalog Number
10159723
Year
2013
Hours
3,641 h
Country
United States
Location
Salem, United States
Pricing
Price Excluding Tax
49,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Controls, Joystick
Controls, Joystick
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Ride Control
Ride Control
Forks - Pallet
Forks - Pallet
Steering - 2 Wheel
Steering - 2 Wheel
Rear Coupler
Rear Coupler
Controls, Lever
Controls, Lever
Drive - 2 Wheel
Drive - 2 Wheel
Pattern Changer
Pattern Changer
Bucket - Rear
Bucket - Rear
Front Coupler
Front Coupler
Stick - Standard
Stick - Standard
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
4
1
cleaning required
Yes
notes - general appearance
Overall fair.
battery box
Good
cab or canopy
Good
counterweight
Fair
Paint chipped
crankcase guard / transmission guard
Poor
No guard
decals
Good
engine enclosures
Good
fenders
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Fair
Faded. Chips and scratch’s in paint
plastic (exterior)
Fair
radiator grill
Fair
Bent
sheet metal
Good
Tape peeling up
steps / ladder
Good
safety items
2
0
3
parking brake functioning
Yes
rops
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
service brakes functioning
Yes
notes - safety items
Seatbelt, Backup alarm and horn
back up alarm
Poor
Inop
horn
Poor
Inop
safety locks / pins
Good
seat belt / date
Poor
Out of date
secondary exit
Good
gauges, operator station, console
19
0
2
current o&mm
No
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
Overall good. Needs cleaned
air conditioner
Good
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Good
monitoring display
Poor
Light on dash
pans/guards
Good
radio
Good
seat cushions / suspension / type
Good
switches
Good
transmission controls
Good
windows
Good
windshield wipers
Poor
Inop
engine
8
1
0
apparent other engine damage
No
blow by
No
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
notes - engine
Overall good
oil pressure (h/l/n)
N
smoke color (b/d/l/w)
None
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Fair
Dirty
operating condition - engine
Good
turbocharger / blower
Good
cooling system
8
0
1
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
notes - cooling system
Overall good
anti-freeze level / color / condition
Good
belts / pulleys - cooling system
Good
coolers
Poor
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
1
0
active codes
No
signal lights
Yes
notes - electrical, starting and charging system
Overall good
alternator
Good
batteries / cables / master disconnect
Good
electrical battery box
Good
starter
Good
wiring
Good
work lights
Fair
Right rear light inop
transmission
11
1
0
four speed shuttle
Yes
leaks - transmission
Yes
Leak on housing
transmission - noisy
No
notes - transmission
Leaking transmission
case
Fair
Low on oil
controls
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump
Good
temp / pressure gauges
Good
torque converter / condition
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission oil filter condition / service hours
Good
valves
Good
steering
10
0
0
notes - steering
Overall good
front axle - steering
Good
hand metering unit
Good
lines / fittings - steering
Good
steering column / tilt
Good
steering cylinder
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
tie rods / rod ends
Good
wheel / joystick
Good
brake
2
0
0
leaks - brake
No
notes - brake
Overall good
parking brake operation
Good
service brake operation
Good
hydraulics
12
1
1
leaks - hydraulics
Yes
notes - hydraulics
Cylinder leaking
backhoe control valve
Good
boom cylinder
Good
bucket cylinder
Good
control linkage
Good
hose lines
Good
lift cylinders
Good
loader valve
Good
out rigger cylinder
Poor
Left cylinder leaking
overall operating condition - hydraulics
Good
pumps
Good
stick cylinder
Good
swing cylinder
Good
tank / sight glass / cap
Fair
Low on oil
tilt cylinder
Good
attachments / work tools
asphalt cutter
No
fork
Yes
hydraulic hammer
No
hydraulic sweeper
No
material handling
No
vibratory plate
No
boom & stick
4
3
0
notes - boom & stick
Left outrigger leaking. Normal wear in pins and bushings
boom
Good
boom pins & bushings
Fair
outriggers
Pads worn and cut. Chunks missing
stick
Good
stick pins & bushings
Fair
swing lock
Good
swing pivot
Fair
transport lock
Good
front bucket
4
2
0
front bucket quick coupler
Yes
bucket sn # / brand
John Deere
front bucket notes
Overall good
bucket bottom
Good
bucket floor
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Fair
tilt linkage
Fair
rear bucket
1
4
0
quick coupler
Yes
bucket width
24”
notes - rear bucket
Overall fair
bucket bottom - rear bucket
Fair
Bent
bucket linkage
Fair
bucket mounts
Fair
bucket sides - rear bucket
Good
teeth / adapters - rear bucket
Fair
Cutting edge welded on teeth
axles / final drives
10
0
0
leaks
No
magnetic plugs removed & checked?
No
axles / final drives notes
Overall good
differential supports
Good
differentials
Good
drive shaft
Good
front axle
Good
front final drives
Good
rear axle
Good
rear final drives
Good
trunion
Good
universal joints
Good
wheel lugs & rims
Good
tires
Spare
No
Front Tire Size
12.5/80-18
Notes - TIRES
Overall fair
Rear Tire Size
21L-24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Alliance / Hi Traction 321
12
No
No
No
Left Rear
Alliance / Industrial tractor
26
No
No
No
Right Front
Star Max / SM-125
32
No
No
No
Right Rear
Alliance / Industrial tractor
30
No
No
No
general condition
1
2
0
et product status report download
No
logged / active codes
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
visible oil leaks
No
notes - general condition
Overall fair
body
Fair
Faded
frame
Good
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.