Quick Search

John Deere 410K

John Deere 410K

Year
2014
Working hours
2,676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandJohn Deere 410K
Categorybackhoe loader
Serial Number1T0410KXHCE223890
Unit NumberX23G0183
Catalog Number10036776
Year2014
Hours2,676 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax75,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AS IS AS EQUIPPEDAS IS AS EQUIPPED
TRACK, 24" TGTRACK, 24" TG
2014 JD 410 BACKHOE LOADER2014 JD 410 BACKHOE LOADER
30" BACKHOE BUCKET30" BACKHOE BUCKET
FRONT QUICK COUPLERFRONT QUICK COUPLER
JACK HAMMER IS A FRD F6 MODEL -JACK HAMMER IS A FRD F6 MODEL -
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional information2014 JD 410 BACKHOE LOADER
30" BACKHOE BUCKET
AS IS AS EQUIPPED
FRONT QUICK COUPLER
JACK HAMMER IS A FRD F6 MODEL -
RECENTLY REBUILT BY T&E
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering