2019 John Deere 310SL For Sale - 78,947 USD | Cat Used
Quick Search

John Deere 310SL

John Deere 310SL

Year
2019
Working hours
2,700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandJohn Deere 310SL
Empire Southwest LLC
Categorybackhoe loader
Serial Number1T0310SLCKF357200
Unit NumberCN13267
Catalog Number10132456
Year2019
Hours2,700 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax78,947 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Ride ControlRide Control
CouplerCoupler
ForksForks
HeaterHeater
Additional informationAir Conditioning
ANTI-THEFT
AUX. HYDRAULICS
Bucket-Front/Size and Type: 1.31 CYD GP
Bucket-Rear/Size: 24" HD
DRIVE: MFWD
ENGINE TIER RATING: TIER 4
INTEGRATED TOOL CARRIER
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: ENCLOSED
TIRE SIZE FRONT: 12.5/80-18
TIRE SIZE REAR: 21L-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering