Caterpillar 450F

Caterpillar 450F

Price
95,000 USD
Year
2014
Working hours
712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00276
Unit Number1064000
Catalog NumberCU2604721
Manufacturing Year2014
Hours712 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$95,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationLIGHTING
STICK, STANDARD
BUCKET, GP
BUCKET, REAR
CONTROLS, JOYSTICK
OROPS
ENGINE ENCLOSURES
4-WHEEL DRIVE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • GoodOROPS
  • Goodhas front counterweight installed
  • Good
  • Good
  • Good
  • Good
  • Goodlittle dull, has a few scrapes & scratches,
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Goodsymbols on switches are faded out some
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Good Retail machine.
boom & stick
  • Goodpaint on back side is scraped some
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 30 in.
tires
  • No
  • 60
  • 15-16.5
  • cuts are not serious
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE50NoYesYes
Left RearFIRESTONE70NoYesYes
Right FrontFIRESTONE50NoYesYes
Right RearFIRESTONE70NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone