Caterpillar 420FST

Caterpillar 420FST

Price
58,600 USD
Year
2012
Working hours
2154 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00860
Unit NumberB16270
Catalog NumberCU4305485
Manufacturing Year2012
Hours2154 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$58,600
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
BUCKET-GP, 1.4 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
MANUAL, PARTS, 420F ST HRC
PACK, DOMESTIC TRUCK
PINS, SPARE
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SEAT BELT, 3" SUSPENSION
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES 4WD BIAS FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone