Caterpillar 420FST

Caterpillar 420FST

Price
50,000 USD
Year
2012
Working hours
6971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00864
Unit Number462028
Catalog NumberCU4389055
Manufacturing Year2012
Hours6971 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationTIER 4 INTERIM
2013 CATERPILLAR 430F BACKHOE
AS IS / AS RECEIVED
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
BUCKET-HD, 24", 6.2 CFT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V H
COUNTERWEIGHT, 1070 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, S
PT, 4WD, STD SHIFT
QUICK COUPLER,PIN GRABBER,MAN.
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
TIRES,340/80R18 & 500/70R24
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClosed cab
  • Good
safety items
  • PoorApr 12
  • Yes
  • Yes
  • Good
  • Good
  • PoorNot working
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJVC
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • PoorDirty
  • GoodOrange
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor1 light burned out on front
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • Good
  • Good
  • No
  • All gears
hydraulics
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • Yes
comments, misc. repairs, general remarks
  • Unit in operating condition
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • Good
  • PoorWorn no grease
  • Good
  • Good
  • Good
  • FairLittle play not bad
  • Good
  • PoorAll pins worn out
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • FairLose has a little play
  • Good
  • No
  • 1.25
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 24”
tires
  • No
  • 340/80R18
  • 500/70R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearMichelin2545NoNoNo
Left FrontMichelin715NoNoNo
Left RearMichelin2850NoYesNo
Right FrontMichelin815NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone