Caterpillar 420FST

Caterpillar 420FST

Price
60,022 USD
Year
2014
Working hours
6827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberLTG01537
Catalog NumberCU4440498
Manufacturing Year2014
Hours6827 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$ 60,022
Tax-
Price Including Tax-
Features
Accessories
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
4-WHEEL DRIVE4-WHEEL DRIVE
Additional Information18 & 24" DIG BUCKETS
4-N-1 LOADER BUCKET.
CONTROL PATTERN CHANGER
EXTENDAHOE
42" CLEANUP BUCKET
CAB WITH AIR CONDITIONING
MANUAL WEDGE QUICK COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone