Caterpillar 420F2IT

Caterpillar 420F2IT

Price
97,900 USD
Year
2016
Working hours
428 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00821
Unit Number17G00128
Catalog NumberCU2478817
Manufacturing Year2016
Hours428 h
CountryUnited States
LocationWilliston, MT
Pricing
Price Excluding Tax$ 97,900
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAIR CONDITIONER, T4
BEACON, MAGNETIC MOUNT
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUPLER, PG, MANUAL, DUAL LOCK
COUPLING,QD,THREADED WITH CAPS
ENG SN W7N05849 MSO 5BHNG
ENGINE, 74.5KW,C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, IT
ID# 15G07417B SN BK150504137
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
MODEL: 420BKT18HD
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Yes3-14-2017
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Very nice cab with: AC, ride control, aux. hyd plumbed to front and rear, F-N-R on joy stick, radio ready, air ride seat.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Goodcold starts well- good power
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • 4X4- diff lock and all trans functions shift well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Billings store on 3-14-2017
  • LF tire low on 3-14-17- slow leak?
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Manual qc with 18"= 15G07417B
  • Good
  • Good
  • Good
  • Good
tires
  • 95%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone