Quick Search

Caterpillar 420F2 ST

Caterpillar 420F2 ST

Year
2018
Working hours
3,905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 330 244 2465 x2465
Show phone number
Basic information
BrandCaterpillar 420F2 ST
Categorybackhoe loader
Serial NumberHWC02957
Unit NumberU61290
Catalog Number4844297
Year2018
Hours3,905 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax65,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information420F2 BHL, HRC
AIR CON, T4
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-MP, 1.3 CYD
CAB, DELUXE
CLEAN EMISSIONS MOD TIER4 FINAL
COLD WEATHER PACK
COUNTERWEIGHT, 1070 LBS
COUPLING, QCK DISC
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4
GUARD, STABILIZER
HYDRAULICS, MP, 6
I09
INSTRUCTIONS, ANSI
LINES COMB AUX E-S
Operator's Manual
PLATE GP-BOOM WEAR
PROD LINK PL641I
PT, 4WD, STD SHIFT
RAD/CD BLUETOOTH
SEAT, DELUXE FABRC
STABILIZER PADS, FLIP-OVER
STICK, EXT 14FT
TIRES, 4WD, TRACTION, FIRESTNE
TRANSMISSION AND DRIVE LINE
WORKLIGHTS 8 HALO
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Good
gauges, operator station, console
900
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodPink ELC
cooling system
300
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • Rear Bucket
  • Good
boom & stick
500
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
600
  • 1.35 YDS
  • 171002601
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
300
  • 18" Bucket
  • Good
  • Good
  • Good
axles / final drives
300
  • No
  • Good
  • Good
  • Good
tires
  • No
  • 12.5-80-18
  • 19.5I-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering