Komatsu D65EX

Komatsu D65EX

Price
56,579 USD
Year
2007
Working hours
11100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu D65EX
CategoryDozers
Serial Number69546
Catalog NumberCU4512936
Manufacturing Year2007
Hours11100 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$ 56,579
Tax-
Price Including Tax-
Features
Additional Information*CC6
26" EXTREME SERVICE SHOES
ANGLE BLADE
CAB WITH SWEEPS & SCREENS.
CONTACT STEVE BLAIS ... 250-319-1344 FOR DETAILS.
ENGINE REBUILT 800 HOURS AGO
FULLY GUARDED
LOCATED IN KAMLOOPS, BC
RIPPER
UNDERCARRIAGE APPROX 80% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone