Caterpillar D9T TR

Caterpillar D9T TR

Price
828,184 USD
Year
2018
Working hours
5,616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D9T TR
CategoryCrawler dozers
Serial NumberREX00565
Unit NumberE141790
Catalog NumberCU4371317
Manufacturing Year2018
Hours5,616 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax828,184 USD
Tax USD
Price Including Tax USD
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
FAST FUELFAST FUEL
Additional informationDUAL TILT
RIPPER, MS
DIFFERENTIAL STEERING
TRACK SHOE WIDTH/TYPE: 24IN ES
HIGH DRIVE / LOW DRIVE: HIGH
AIR CONDITIONING
ECM DOWNLOAD: YES
HEATER
ENGINE TIER RATING: TIER FOUR FINAL
NUMBER OF SHANKS: TWO
BLADE TYPE: D9 SU
LINK NUMBER: 7T-2275/6
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
FAST FUELFAST FUEL
Additional informationDUAL TILT
RIPPER, MS
DIFFERENTIAL STEERING
TRACK SHOE WIDTH/TYPE: 24IN ES
HIGH DRIVE / LOW DRIVE: HIGH
AIR CONDITIONING
ECM DOWNLOAD: YES
HEATER
ENGINE TIER RATING: TIER FOUR FINAL
NUMBER OF SHANKS: TWO
BLADE TYPE: D9 SU
LINK NUMBER: 7T-2275/6
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone