Caterpillar D8T

Caterpillar D8T

Price
577,700 USD
Year
2014
Working hours
4396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01230
Unit Number13A19357
Catalog NumberCU2502550
Manufacturing Year2014
Hours4396 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$577,700
Tax-
Price Including Tax-
Features
Additional Information8 SU/U DOZER, DUAL TILT GUARD
8SU BLADE, W/RK GRD & WEAR PLT
ACCUGRADE READY, DUAL TILT
ALTERNATOR, 150AMP
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, ARCTIC
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
8 RIPPER MULTI SHANK
C15 ENG SN:TXL04097
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUS, ARCTIC
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, DUAL TILT
FINAL DRIVE, STANDARD, ARCTIC
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, FAST FILL
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
ID# 11A9760
INSTRUCTIONS, DOMESTIC
LIGHTS, BASIC
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
RADIATOR, 8.5 FPI
SEAT, HEATED & VENTILATED
SERVICE PACKAGE
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, ARCTIC
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone