Caterpillar D6K2 XL

Caterpillar D6K2 XL

Price
113,500 USD
Year
2014
Working hours
2876 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 XL
CategoryDozers
Serial NumberWMR00458
Unit Number431548T
Catalog NumberCU2067796
Manufacturing Year2014
Hours2876 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$ 113,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCAT CERTIFIED USED
2528 GD 1/4/19
ACCUGRADE READY, CAB
AM/FM RADIO / CD PLAYER
BLADE, 126" ARO XL
C6.6 ENGINE
CAB, STANDARD
CATERPILLAR PRODUCT LINK 321
COLD WEATHER, 120V, PACKAGE
CONTROL, RIPPER
ETHER STARTING AID
FAN, DEMAND
GRILL RADIATOR, STANDARD
GUARD, CRANKCASE, STANDARD
GUARD, TRACK GUIDING, F&R
GUARD,FUEL TANK, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE
PACKAGE RIPPER, TEETH STRAIGHT
PRICE UPDATE 8/01/19 VIA FIXASKP
PROTECTION PACKAGE, STANDARD
REGIONAL PACKAGE ADSD-N
RIPPER READY PACKAGE
RIPPER, D6K, MULTI-SHANK
ROLLERFRAME, 8/2 HEAVY DUTY
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT, CLOTH, STANDARD
STANDARD ENGINE ENCLOSURE
TEETH STRAIGHT, SET OF 3
TRACK, 22", ES, XL, HD
WARNING DECALS, AINSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • YesJUST SERVICED
  • No
  • No
  • No
  • GOOD
  • Normal
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • SFR00247
  • Good
  • Good
  • Good
  • FairMISC DENTS
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberCAT
Notes - UNDERCARRIAGE 1EST 40% WORN
Track Shoes Width / Type22" ES
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • UNDERCARRIAGE 50%+
  • SERVICED
  • QUALIFIES FOR CAT CERTIFIED USED STATUS
ripper / grapple / winch
  • S9200427
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone