Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
155,000 USD
Year
2016
Working hours
3832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2LGP
CategoryDozers
Serial NumberRST02175
Unit Number006010355
Catalog NumberCU4327090
Manufacturing Year2016
Hours3832 h
CountryUnited States
LocationHouston Nw, TX
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional InformationACCUGRADE READY, CAB
BLADE, 145" ARO LGP
CAB, HEAVY DUTY
CAB, PROTECTION PACKAGE, HD
CATERPILLAR PRODUCT LINK 321
COMPLETE STORAGE PROTECTION
ENGINE US
FAN, DEMAND
GUARD, TRACK GUIDING, CENTER
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
NO REAR ATTACHMENT PACKAGE
PACK-DISMOUNTED OR N.I. BLADE
PROTECTION PACKAGE, FRONT
REGIONAL PACKAGE ADSD-N
ROLLERFRAME, 8/2 SYSTEMONE
SEAT, CLOTH, STANDARD
TRACK, 30", MS, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone