Caterpillar D5K2XL

Caterpillar D5K2XL

Price
115,000 USD
Year
2015
Working hours
1733 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XL
CategoryDozers
Serial NumberKW200228
Unit Number3151740P4
Catalog NumberCU4256157
Manufacturing Year2015
Hours1733 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Additional Information**

BLADE, INTERMEDIATE
CAB, ROPS, HEATER & A/C
CONTROL BASIC, PP
COUNTERWEIGHT, OMISSION, STD
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,MLIT 5
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, XL
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
RADIO PREMIUM
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
TRACK, 20", MS, SALT
UNDERCARRIAGE, SALT
SEAT,CLOTH,HEATED SEAT&CNTRLS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone