Caterpillar D3K2XL

Caterpillar D3K2XL

Price
47,000 USD
Year
2016
Working hours
2067 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D3K2XL
CategoryDozers
Serial NumberKF200239
Unit NumberEQ0053804
Catalog NumberCU2510094
Manufacturing Year2016
Hours2067 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 47,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BLADE, PATBLADE, PAT
Additional InformationHOT-DEAL
UED

14" TG SALT
3V HYDRAULICS
4 LIGHTS
T4F
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BLADE, PATBLADE, PAT
Additional InformationHOT-DEAL
UED

14" TG SALT
3V HYDRAULICS
4 LIGHTS
T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone