Caterpillar D8T

Caterpillar D8T

Price
460,209 USD
Year
2015
Working hours
10004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00428
Unit Number0FMC00428
Catalog NumberCU4417618
Manufacturing Year2015
Hours10004 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$ 460,209
Tax-
Price Including Tax-
Features
Additional Information8 SU/U DOZER, SINGLE TILT
BATTERIES, HEAVY DUTY
FLUIDS, STANDARD
HEATER, ENGINE COOLANT (120V)
PUSH ARMS, SINGLE TILT, STD
ALTERNATOR, 150AMP, BASIC
GRAB HANDLES, PUSH ARM
INSTRUCTION, DOMESTIC
TRACK, 710MM/28" MS. PPR
FUEL SYSTEM, STANDARD
NO REAR ATTACHMENT
OIL DRAIN, STANDARD
BRAKES, BASIC
ENGINE, BASIC
FILM, AFTERTREATMENT, ENGLISH
ROLL ON-ROLL OFF
GUARD, FUEL TANK
PRODUCT LINK, SATELLITE PL321
VISIBILITY AR, SINGLE CAMERA
DRAINS, ECOLOGY, POWERTRAIN
SEAT, AIR SUSPENSION
GUARD, BOTTOM STANDARD
RADIATOR, 6.35 FPI, DEBRIS
MANUAL, ENGLISH
ENGINE COOLANT, STD (-37C)
LANE 3 ORDER
HYDRAULICS, RIPPER
CONTROL, BASIC, SINGLE TILT
BLADE, 8SU
OPERATORS AR, STANDARD
BASIC ARRANGEMENT
CAB, SINGLE PANE GLASS
ANTIFREEZE WINDSHIELD WASHER
FAN, SINGLE TILT
CARRIER ROLLERS, SUSPENDED
CYLINDER, LIFT, STANDARD
UNDERCARRIAGE, PPR, SUSPENDED
FINAL DRIVE, STANDARD
LIGHTS, PREMIUM, REAR SCREEN
PRECLEANER, WITH SCREEN
FRAME, STANDARD
SCREEN, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone