Caterpillar D6N LGP

Caterpillar D6N LGP

Price
253,236 USD
Year
2012
Working hours
2471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP
CategoryDozers
Serial NumberPBA00205
Unit Number0PBA00205
Catalog NumberCU2316476
Manufacturing Year2012
Hours2471 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$ 253,236
Tax-
Price Including Tax-
Features
Accessories
DRAWBARDRAWBAR
Additional Information*AIR CLEANER, STANDARD
*ARO INSTALLATION, VPAT
*BULLDOZER, VPAT LGP, STD PKG
*COLD WEATHER, 120V, PACKAGE
*D6N LGP TRACTOR
*DEMAND FAN STANDARD
*GUARD, VANDALISM, REAR
*GUARD, VPAT, HEAVY DUTY, PKG
*HYDRAULIC OIL, STANDARD
*MAINTENANCE PACKAGE
*PTO FILTER, NO WINCH
*RADIATOR, STANDARD
*RIPPER READY PACKAGE
*SAFETY HANDLE, NO SWEEPS
*SEAT, STANDARD
*STANDARD PACKAGE, LGP
*UNDERCARRIAGE, SYSTEMONE, LGP
BLADE, 161" ARO LGP
CATERPILLAR PRODUCT LINK 522
COMPLETE STORAGE PROTECTION
GUARD GUIDING, FULL
LANE 1 ORDER
PACK-DISMOUNTED OR N.I. BLADE
REGIONAL PACKAGE ADSD-N
TRACK, 33", ES, LGP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone