Caterpillar D 6 K2 LGP

Caterpillar D 6 K2 LGP

Price
88,000 USD
Year
2015
Working hours
7731 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 K2 LGP
CategoryDozers
Serial NumberRST01145
Unit Number1095022
Catalog NumberCU2604858
Manufacturing Year2015
Hours7731 h
CountryUnited States
LocationOcala, FL
Pricing
Price Excluding Tax$88,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, CBLADE, C
STEER, JOYSTICKSTEER, JOYSTICK
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairDecals are faded and lightly scratched.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe machine has some rust and material that will not wash off.
  • Good
  • FairThe right angle cylinders gaurd is bent.
  • Good
  • NoThe machine still has some material build up that will not wash off.
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairThe headliner is a little dirty.
  • Good
  • Good
  • Good
  • Good
  • GoodThe radio is a standard CAT am/FM type.
  • Good
  • GoodThe seat has an air suspension.
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
transmission
  • Good
  • GoodThis is a hystat system.
  • GoodThis is a hystat system.
  • Yes
steering
  • Good
  • Good
brake
  • Good
  • Good
  • All
hydraulics
  • GoodThe angle cylinders are worn 20% in the barrel bearings and pins.
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe pins and bushings are worn 50% on both ends.
  • No
blade
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1621622020
Carrier Rollers Rear1631622220
Idlers Front44441010
Links106.5106.51818
Pins & Bushings (External)59581830
Track Roller 122224040
Track Roller 220212432
Track Roller 320202424
Track Roller 4GuardGuard
Track Roller 520202424
Track Roller 620202424
Track Roller 720202424
Track Roller 8GuardGuard
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?NoThese are system one tracks.
Average Life Remaining - UNDERCARRIAGE78%
Carrier RollersGood
Equalizer BarGood
Pins & Bushings (External)Good
Pivot ShaftGood
SegmentsFair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone