2016 CAT 950 LOADER BUCKET For Sale - 7,875 USD | Cat Used
Quick Search

CAT 950 LOADER BUCKET

CAT 950 LOADER BUCKET

Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Scarborough, ME
+1 7747376569
Show phone number
Basic information
BrandCAT 950 LOADER BUCKET
Milton CAT
Categorybucket
Serial NumberZ1A19829
Unit NumberEQ050844
Catalog Number10016720
Year2016
Hours1 h
CountryUnited States
LocationScarborough, United States
Pricing
Price Excluding Tax7,875 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information114" 4.75YD3 PIN-ON BUCKET
BOCE INCLUDED
CATERPILLAR PART NUMBER 354-4855
FITS CAT 950K/M-962K/M
FITS CAT 950K/M-962K/M
Online Owner's Manual
PERFORMANCE SERIES BUCKET
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
020
  • No
  • No
  • 950 pin on
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering