2017 CAT AP1000F For Sale - 119,500 USD | Cat Used
Quick Search

CAT AP1000F

CAT AP1000F

Year
2017
Working hours
6,754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Warrenton, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT AP1000F
Carter Machinery Company
CategoryAsphalt pavers
Serial NumberAC400296
Unit Number5039140T0
Catalog Number10168417
Year2017
Hours6,754 h
CountryUnited States
LocationWarrenton, United States
Pricing
Price Excluding Tax119,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Augers, Vertically AdjustableAugers, Vertically Adjustable
Screed Type, FixedScreed Type, Fixed
GENERATOR SYSTEMGENERATOR SYSTEM
EngineEngine
High Ambient CoolingHigh Ambient Cooling
Screed, HitchScreed, Hitch
Additional informationADAPTER, VIBE SCREED
CLEAN EMISSIONS MODULE TR4FINAL
CONTROL, PENDANT
CONTROLS, ELECTRIC FEED
CYLINDER KIT, STANDARD
DRIVE TIRE, SAND RIB
DRIVE, ALL WHEEL
ENDGATE, MANUAL HEATED
ENGINE, CAT C7.1
EXT, POWER FOR MANUAL ENDGATE
EXTENSION, 6" AUGER, PAIR
EXTENSION, MAINFRAME, POWER
FILMS, ANSI
FLASHING, HYD FOLD STD ENTRY
GUIDE, STEERING
HOPPER, STD ENTRY
HOSE, REEL WITH WAND
INDICATOR, TOW POINT
INSTRUCTIONS, NORTH AMERICAN
KIT, ANGLED DEFLECTOR
KIT, UPTIME
LEVELER
LIGHT, HAZARD
LIGHTS, WORKING
Online Owner's Manual
PANEL, POWER SUPPLY
PEDALS, DECELERATOR
POWER CROWN/HEIGHT/SLOPE CONTROL
PRODUCT LINK, CELLULAR PL641
PUSH ROLLER, OSCILLATING
REGULATORY MARKING
SCREED, ELEC HEATING SYSTEM
SEAT, VINYL SUSPENSION
SENSOR, FEEDER, SONIC
SENSOR, SLOPE
TANK, WASHDOWN
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNORMAL OPERATION WEAR
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
800
  • 1/2
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • Yes
  • No
  • No
  • No
  • No
  • NORM
  • NORM
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • YesACTIVE - 2653- 3 Screed Left Material Height Sensor : Voltage Above Normal LOGGED - 4350-9/ 2654-3/ 2653-3
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering