Caterpillar 568 LL

Caterpillar 568 LL

Price
229,500 USD
Year
2014
Working hours
9092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 568 LL
CategoryFeller Bunchers
Serial NumberBRB00315
Unit NumberUM63556
Catalog NumberCU4332279
Manufacturing Year2014
Hours9092 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$ 229,500
Tax-
Price Including Tax-
Features
Accessories
GRAPPLEGRAPPLE
Additional InformationA/C
CAB, SIDE ENTRY, 48" RISER
COUNTERWEIGHT, HEAVY
HEEL GLL, W/BOTTOM MOUNTED CYL
LINKAGE,HEEL, U/U, B-N-T COMBO
LOGGING FRONT
PEDAL, STP, 3RD PEDAL, SE, 48"
SEAT,AIR SUSP W/HEAT & COOLING
TRACK, 28" DG W/ TRAP HOLES
VALVE, LOG LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone