CAT 535D - skidder - Forestry Equipment - CATERPILLAR WORLDWIDE
Quick Search

CAT 535D

CAT 535D

Year
2018
Working hours
7,511 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Chatsworth, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 535D
Yancey CAT
Categoryskidder
Serial Number0MTP00453
Catalog Number10119125
Year2018
Hours7,511 h
CountryUnited States
LocationChatsworth, United States
Pricing
Price Excluding Tax89,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
BladeBlade
WinchWinch
Arch - Dual FunctionArch - Dual Function
TongsTongs
WheeledWheeled
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTypical paint wear
  • Good
  • Good
safety items
610
  • Good
  • Good
  • FairWindows are scratched
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • Good
  • Good
  • Good
  • Good
tires
  • 30%- Chunk Missing on Right Rear
  • 35.5s
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front30NoYesNo
Left Rear30NoNoNo
Right Front30NoYes
Right Rear30NoYesYes
comments, misc. repairs, general remarks
  • Very tight machine. No leaks
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering