Caterpillar CS56B

Caterpillar CS56B

Price
123,096 USD
Year
2016
Working hours
1563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600192
Unit NumberE130357
Catalog NumberCU4413268
Manufacturing Year2016
Hours1563 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$123,096
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationTIRE SIZE REAR: 23,1-26 TI 8PR
PRODUCT LINK: 23,1-26 TI 8PR
ROPS: 23,1-26 TI 8PR
ENGINE TIER RATING: T4F
SMOTH DRUM
VIBRATORY SYSTEM
SINGLE DRUM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone