Caterpillar CS56B

Caterpillar CS56B

Price
193,750 USD
Year
2018
Working hours
247 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberS5600632
Unit NumberS5600632
Catalog NumberCU4362372
Manufacturing Year2018
Hours247 h
CountryUnited States
LocationKingsport, TN
Pricing
Price Excluding Tax$193,750
Tax-
Price Including Tax-
Features
Additional InformationCAB, ROP/FOPS WITH A/C
FUEL SYSTEM, DOOR
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 2 ORDER
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
MIRRORS, REARVIEW,INTERNAL
NEW CAT CS56B - WARREN CAT
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT & REAR
SEAT BELT, 2"
SEAT, CLOTH
TIRES, FLOTATION, 8PR
FREQUENCY, VARIABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone