Caterpillar CP56B

Caterpillar CP56B

Price
145,523 USD
Year
2015
Working hours
1102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategorySingle drum rollers
Serial NumberP5600122
Unit Number0P5600122
Catalog NumberCU2501264
Manufacturing Year2015
Hours1102 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$145,523
Tax-
Price Including Tax-
Features
Additional Information*CP56B VIBRATORY COMPACTOR
*ENGINE, TIER 4F/STAGE 4
*GUARD, TRANSMISSION
*LIGHTS, UPGRADED
FREQUENCY, VARIABLE
*OIL, HYDR, FACTORY FILLED
*PAD, ROUND
*SCREEN, STANDARD
*SEAT BELT, 3"
*WHEEL MOUNTING
CAB, ROPS/FOPS WITH A/C
INLAND FREIGHT
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 2 ORDER
MIRRORS, REARVIEW, INTERNAL
NO BLADE
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SEAT, CLOTH
SENSOR, DRIVE POWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone