2024 Wacker BS68-4 For Sale - 3,040 USD | Cat Used
Quick Search

Wacker BS68-4

Wacker BS68-4

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandWacker BS68-4
Foley Equipment Company
CategoryCompactors
Serial Number11882255
Unit Number4AR9353
Catalog Number10116374
Year2024
Hours1 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax3,040 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

11" WIDTH OF RAMMING SHOE
13.4" LENGTH OF RAMMING SHOE
13.7" WIDTH
152.34 LBS WEIGHT
2,174.3FT2/H CAPACITY
2.5" STROKE AT TAMPER
26.1" LENGTH
37.4" HEIGHT
4,271.4 LBF IMPACT
689 BLOWS/MIN
WACKER BS68-4 RAMMER #5100061970
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering